Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
250 SPK 30
ORDERNO
Article-number
250 SPK 30
WDWOF
Wheel-Ø without flange
250 mm
WDWF
Wheel-Ø with flange
300 mm
TRW
Tread width
50 mm
WW
Wheel width
65 mm
LC
Load capacity
2000 kg
HW
Hub width
70 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
30 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices